It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

244 Full Circle® Redi-Clamp

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

A repair clamp designed to repair pin holes, punctures or splits.

  • Built to a specific pipe O.D.
  • Smooth ¼" thick gasket material
  • Drop-in bolts help ease installation
  • Standard widths are 3", 6" and 12"
  • Available in IPS and Copper tube sizes
  • Lugs are epoxy coated for great corrosion resistance
  • Provides 360º coverage, covering the full pipe surface
  • Use 6" long or longer clamps to join pipe ends of like size
  • 18-8 Type 304 Stainless Steel band for corrosion resistance
  • Economical means of repairing pin hole leaks, punctures and splits in pipe

Smith-Blair Redi-Clamps provide a fast, economical means of repair for pin holes, punctures, or splits in pipes.

Works on Steel, Copper, IPS-sized PVC and HDPE.