It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Couplings

441 OMNI Cast Coupling

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

Xylem's Smith-Blair 441 OMNI Cast Coupling is built with heavy cast Ductile Iron parts for long life and meets applicable AWWA C219 Standards. Flanges and gaskets can be mixed and matched on the same size nominal sleeve, and most couplings are stab fit, making installation a breeze with no disassembly required. Up to 2.4" of range with a single coupling reduces the need for large coupling inventories.

Key Product Features

  • Joins plain end pipes with the same or different O.D.s by changing followers and gaskets.
  • Heavy cast Ductile Iron parts for long life
  • Meets applicable AWWA C219 Standards
  • Flanges and gaskets can be mixed and matched on the same size nominal sleeve
  • Most couplings are stab fit, making installation a breeze. No disassembly is required
  • Up to 2.4" of range with a single coupling, reducing the need for large coupling inventories
  • One sleeve per nominal pipe size takes the guess work out of deciding which sleeve size to choose
  • Flanges are color coded by pipe type: Red for iron pipe size O.D.; Blue for Ductile O.D.; and gray for Asbestos Cement O.D.
  • Gaskets and flanges are permanently marked with a part number and range to facilitate proper selection
  • Sleeves are available in a variety of lengths, and custom length Steel sleeves are available for special applications

The Smith-Blair 441 OMNI Cast Coupling is designed to join plain end pipes with the same or different O.D.s by changing followers and gaskets. This versatile coupling system features heavy cast Ductile Iron parts for long life and meets applicable AWWA C219 Standards. Most couplings are stab fit, making installation a breeze with no disassembly required, while flanges and gaskets can be mixed and matched on the same size nominal sleeve for maximum flexibility in the field.

The 441 OMNI Coupling features a Ductile Iron sleeve manufactured to ASTM A536 specifications with ends that have smooth inside taper for uniform gasket seating. The gasket is Nitrile (Buna N) certified to NSF/ANSI 61G, compounded to produce superior storage and performance characteristics while resisting water, acids, alkalies, most (aliphatic) hydrocarbon fluids and other chemicals. Follower flanges are Ductile Iron ASTM A536, designed for high strength to weight ratio, and are color coded by pipe type: Red for iron pipe size O.D.; Blue for Ductile O.D.; and gray for Asbestos Cement O.D. High strength low alloy Steel bolts with heavy, semi-finished hexagon nuts to AWWA C219 (ANSI A21.11) are standard, with Stainless Steel available as an option. The coupling features Flexi-Coat® Fusion-Bonded Epoxy Finish.

The 441 OMNI Cast Coupling is rated for working pressures up to 250 PSI and is suitable for Steel, Cast Iron, Asbestos Cement, PVC and other pipe materials. For other pipe materials, contact Smith-Blair Engineering. The coupling offers up to 2.4" of range with a single coupling, reducing the need for large coupling inventories, and one sleeve per nominal pipe size takes the guess work out of deciding which sleeve size to choose. Gaskets and flanges are permanently marked with a part number and range to facilitate proper selection.

*Please visit the Resources page on our website to view the High Density Polyethylene Pipe (HDPE) guide with more specific information on how to use our products on HDPE pipe.

Available in sizes ranging from 2" through 16" for straight couplings and 2 1/2" through 8" for reducing transitions, the 441 OMNI Coupling System provides comprehensive coverage for a wide range of pipe joining applications. Sleeves are available in a variety of lengths, and custom length Steel sleeves are available for special applications. 

This product does not restrain pipe movement. Proper anchoring is required to prevent pipe pullout. Failure to anchor or improper anchoring can result in dangerous pipe content escape, property damage, serious injury, or death. Users must read the product installation instructions prior to installing this product. 

Specifications

Notes

*Please visit the Resources page on our website to view the High Density Polyethylene Pipe (HDPE) guide with more specific information on how to use our products on HDPE pipe.