Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
< Vis alle Making Connections
Introducing RTMx – The Future of Connectivity

Introducing RTMx – The Future of Connectivity

Welcome to the world of advanced connectivity with the Sensus Remote Telemetry Module™ (RTMx). Seamlessly enabling remote monitoring and control, the RTMx empowers you to stay in command of smart SCADA field devices effortlessly. Whether utilizing the robust Sensus FlexNet® communication network or reliable cellular networks, rest assured, the RTMx is your trusted ally.

The RTMx has been redesigned from the RTM II/II+ and has several hardware, firmware, and mechanical benefits including FNV2 capability. Crafted with intelligence and precision, the RTMx optimizes communication traffic, ensuring swift and accurate transmission of real-time information vital for utilities. Acting as a beacon of connectivity, this ingenious device serves as a communication gateway, effortlessly linking SCADA and Distribution Automation (DA) field devices through versatile serial or Ethernet interfaces.

Embracing industry standards with pride, the RTMx seamlessly integrates Modbus and DNP3/IEEE 1815 SCADA communication protocols. This means easy integration with third-party Intelligent Electronic Devices and SCADA systems, offering you seamless interoperability from end to end.

With the RTMx by your side, embrace a future where connectivity knows no bounds and efficiency is the norm. Welcome to a world where control is at your fingertips, and possibilities are limitless.

Learn more by visiting our product page where you can find all the product features and request more information.

;