It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

  • Optimisation Through

    Effective Control & Monitoring

    Revolutionising wastewater and stormwater monitoring for enhanced efficiency, substantial cost savings, and sustainable resource utilisation. 

Intelligent Control Systems: Optimising Water Management

Monitoring, controlling, and optimising wastewater and stormwater management is crucial for ensuring environmental sustainability and resource efficiency. By integrating a sophisticated control system that can automatically adapt to the dynamic nature of wastewater environments, an optimal level of performance can be achieved while simultaneously reducing the total cost of ownership. This advanced control system offers built-in intelligence, enabling quicker and easier setup and operation of functions that would typically demand a highly complex monitoring and control infrastructure. Furthermore, this system achieves all these benefits while occupying a significantly smaller physical footprint.

Adapting To Changing Environments 

One of the primary advantages of integrating a control system into wastewater and stormwater management is the ability to adapt to changing environmental conditions. Traditional approaches often rely on static control mechanisms that fail to account for fluctuations in water quality, flow rates, and other variables. In contrast, an intelligent control system continuously monitors key parameters and adjusts operational parameters in real-time. This dynamic response ensures that treatment processes are optimised, leading to improved overall performance and enhanced efficiency. 

Moreover, the integration of a control system streamlines the monitoring and control functions that are necessary for effective wastewater and stormwater management. Previously, setting up and operating such functions required a highly sophisticated and complex system. However, the built-in intelligence of the control system simplifies these processes, reducing the complexity and time required for installation, configuration, and ongoing operation. This not only saves valuable time and resources but also enhances the overall usability and accessibility of the system. 

Reducing Costs 

Another significant advantage of this integrated control system is the substantial reduction in the total cost of ownership. By optimising the performance of wastewater treatment processes and stormwater management, the system minimises energy consumption, chemical usage, and maintenance requirements. These cost savings, combined with the streamlined setup and operation, contribute to a more cost-effective solution for wastewater and stormwater management. The reduced footprint of the system also leads to space savings, making it ideal for installations with limited available space. 

Sustainable, Cost-Effective Solutions Through Smart Monitoring 

The integration of a control system in wastewater and stormwater management offers numerous benefits. The system's ability to adapt to changing environmental conditions ensures optimal performance and resource efficiency. The built-in intelligence simplifies the setup and operation of monitoring and control functions, eliminating the need for complex systems. Additionally, the system's smaller footprint saves space, while the optimised performance reduces the total cost of ownership. By leveraging these advantages, wastewater and stormwater management can be significantly improved, leading to a more sustainable and cost-effective approach to environmental stewardship.

Back to Wastewater & Stormwater