Introducing a new way to optimize the performance of your asset, predict and avoid failures months before they happen.
A real-time asset condition monitoring solution for industrial rotating equipment such as pumps, mixers, and AC Motors.
This prevents unplanned stoppages, avoids unnecessary downtime and costs, and enables maintenance to take place only when it is needed.
This improves your life-cycle cost (LCC) and overall equipment effectiveness (OEE).
For more information or a live demo




Ready for a demo?
SAM PRO combines measurements of voltage and current from electric-motor power lines taking into account important parameters, like pressure and temperature, to create actionable insights enabled by intelligent software.
The SAM PRO algorithm can detect discrepancies long before they could be flagged by operators or performance indicators, even pinpointing the exact location and element driving the alerts, allowing you to make crucial decisions - earlier.

What will you love about SAM PRO?
SAM PRO machine-monitoring modules are designed to be able to be installed directly in the machine-motor control panel.
If space is limited, the modules can also be provided in a commissioned, pre-wired micro panel for rapid site deployment.



It delivers a better return on capital invested and drastically reduces business risks through sophisticated software that monitors asset operations, allowing for perfectly timed maintenance and predicts future failures to eliminate unplanned stoppages. The system also collects data that can be used to design the most profitable long-term plan for asset usage, giving you optimal machine, energy and process efficiency.
SAM PRO works with any make or model of asset. For applications where deploying sensors is difficult or inconvenient, such as high-voltage, high-flow and/or low-pressure submersible pumps, SAM PRO uses current signature and voltage analysis to provide critical insights.
Customizable reports based on over 4,000 calculated parameters for current and voltage data are used to provide real-time asset optimization.