Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Ionpure® Continuous Electrodeionization (CEDI) Products

IONPURE® VNX55-HH Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

High-flow module, designed with proven continuous electrodeionization (CEDI) technology to produce high-purity water

Each VNX55-HH industrial module has a nominal flow rate of 44 gpm (10 m³/h). Combining multiple VNX55-HH modules provides for simplified systems design for high-flow rate systems up to, and greater than, 1,000 gpm.

Designed with a through-port gasket to ensure leak-free sealing, the VNX55-HH-2 module is the solution for high-hardness water. Unlike other options available, it doesn't require acid/caustic, neutralization systems, or DI tank exchanges. In fact, it operates without the use of chemicals and still achieves up to 90% recovery.

  • Typically > 16 MΩ-cm product water resistivity
  • 2 ppm (as CaCO3) max feed water hardness
  • In most cases can operate on single-pass RO permeate
  • Resin, membrane and module construction optimized for feed water hardness tolerance
  • Robust leak-free sealing with through-port gasket
  • Junction box for convenient and safe power connections

  • No need for acid/caustic, neutralization systems or tank exchanges
  • Significantly lower operating cost compared to conventional ion exchange systems
  • Continuous production of consistent quality