Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All VAF™ Screen Filters

Self-Cleaning Intake Suction Screen

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Saves time and money by continually removing debris from water

  • ​Self-cleaning, with very low maintenance requirements
  • Heavy duty, corrosion resistant construction for a long service life
  • No exterior moving parts
  • Hydraulically powered
  • Simple installation

When pumping water, it is important to keep equipment running smoothly and water flowing freely. Whether pumping water from a stream, canal, river, ditch, pit, sump, or pond, the water needs to be free of debris that could block water flow, damage the pump, clog water distribution equipment or damage process equipment.

The Self-Cleaning Intake Suction Screen is galvanized or epoxy coated and utilizes a heavy 12, 18, or 24 mesh, stainless steel screen designed to increase pump efficiency. The screen continuously removes debris from water. This saves time and money in fuel, pumping efficiency, and maintenance costs.

The suction strainer is attached to the end of the pump in the water source. All water pulled in must traverse the screen before entering the intake pipe. The screen stops debris from entering and causing costly maintenance requirements in the system. The pump discharge return line drives two spray bars that continually rotate, jet water at the screen, and blast debris away from the screen at 2.8 to 4.5 bar (40 to 65 psi) operating range.

The pump intake suction strainer has no external moving parts. It can be installed at any altitude without the operation being affected. The strainer is collapse- and corrosion-resistant and also has a standard flanged connection. Other connections are available upon request.

Available in: 12 mesh (1680 micron), 18 mesh (1000 micron), and 24 mesh (710 micron).

When combined with a V-Series™ automatic self-cleaning screen filter, any water source can be filtered down to 10 micron.