Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Ozone Systems

Pacific Ozone® G Series Ozone Generator Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Pacific Ozone® G Ozone Generators are compact and rugged, air-cooled ozone gas generators. They provide safe and sustainable solutions to disinfection processes, yielding measurable results that can give customers operational peace of mind.

  • Low Operating Cost
  • Compact Package
  • Simple Install and Integration
  • Ideal for Upgrading Existing Systems
  • Ozone Production: grams/hr 18.00-70.00
  • Design: Generator

The G Series Ozone Generators are compact, rugged, and cost-effective. G Series can be easily integrated into an existing system or used to build a new system. These air-cooled ozone generator units are designed to meet the most demanding industrial needs and process requirements. Powerful and compact, the G Series offers a full range of ozone production options in a single package, from 18 to 70g/h.

The standard design configuration is a robust stainless-steel enclosure with the easy to use Digital Classic Panel Interface (DCPI). The lower cost ECO configuration is a Polycarbonate enclosure with the simplified, yet safety oriented Classic Panel Interface (CPI).

  • Corrosion Resistant Stainless Steel or Polycarbonate Enclosures
  • Air-Cooled FPT Titanium Reactor Cells 
  • No Cooling Water is Required
  • Precision Linear Ozone Control by Powertron
  • Remote 4-20mA Ozone Control
  • Full Safety Features, Over-temp, Flow Loss, Fault Protection
  • Visual Ozone Indication

  • Energy Efficient – Low Operating Costs
  • Compact Footprint – Wall- Mountable Package
  • Simple Installation and Integration
  • Ideal for Upgrading Existing Systems

  • Disinfection
  • Equipment Washing and Sanitization
  • Ingredient Water
  • Aquaculture
  • Purified Water
  • Sanitization
  • High Purity Water Treatment
  • CIP

Specifications