It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Tillat modus for høy kontrast
See All Disinfection Process Analyzers & Controllers

DEPOLOX® 5 Measurement Module

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Water Quality measurement module for use with SFC or MFC consisting of plug-in sensor card and flow cell.

  • Accurate measurement and high reproducibility
  • Fast response time to meet fluctuating disinfection demands
  • Rugged design and minimal maintenance due to hydrodynamic cell cleaning

The DEPOLOX® 5 measurement module can be used with either the SFC electronic package for single point analysis and control or the versatile MFC electronic package for multiple measurements and control.

It consists of a plug-in sensor card and flow cell with an integral, bare-electrode measurement configuration. Utilizing amperometric residual measurement technology, it is suitable for disinfection applications, ranging from simple measuring/monitoring tasks to complex control processes for treating potable water, process water, and pool water. For a pH corrected free chlorine measurement with a single SFC unit a SiDiSens module is available.

  • Economical, reagentless operation
  • Proven operation in thousands of installations around the world
  • Intuitive programming for user-friendly operation

  • Aquaculture
  • Disinfection
  • Boiler Feedwater
  • Cooling Tower Water Treatment
  • Equipment Washing and Sanitization
  • Industrial Pretreatment
  • High Purity Water Treatment
  • Industrial Pretreatment
  • Chloramination
  • Distribution system re-chlorination
  • Drinking water disinfection
  • Reverse Osmosis Membrane Pretreatment
  • Wastewater and Reuse chlorination/dechlorination
  • Industrial Pretreatment

Specifications