It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Adsorption Systems

LP Carbon Adsorbers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The LP Adsorption Systems are rental systems designed to remove dissolved organic contaminants from water.

  • Uniform, continuous internal lining flange to flange.
  • Modular design for easy handling and installation.
  • Top and side manway allows for easy internal inspection.

The LP 810 and LP1020 systems are shipped as separate components—two adsorbers and a piping skid module. The piping module allows the adsorbers to operate in series or parallel configurations. The systems require minimal field assembly and site connections. Evoqua can provide a total service package that includes utilizing OSHA trained personnel providing on-site carbon changeouts, packaging and transportation of spent carbon for recycling at our RCRA permitted reactivation facilities, where the contaminants are thermally destroyed. We can provide instructions on sampling the spent carbon and completion of our spent carbon profile form. Spent carbon acceptance testing can be performed at our certified laboratory.

  • ASME code section VIII (stamped), carbon steel vessel.
  • SSPC-SP5 surface preparation, NSF 6-approved Plasite
    vinyl ester lining; rust preventative epoxy/urethane
    exterior Schedule 40 carbon steel pipe, supplied with cast iron
    gear/wheel operated butterfly valves with EPDM seats.
  • Carbon fill slurry piping made from schedule 40 carbon
    steel.
  • Carbon discharge slurry piping made from schedule 10
    304 stainless steel

  • Groundwater remediation
  • Wastewater filtration
  • Tank rinse water treatment
  • Pilot testing
  • Underground storage tank clean up
  • Leachate treatment
  • Dechlorination
  • Spill cleanup
  • Food grade
  • Drinking water​

Specifications