Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Chemical Feed, Neutralization & Precipitation Systems

Powdered Lime Slurry Make-Up System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

PSL Series

The Powdered Slurry Lime (PSL) Make-Up System is used to feed a lime slurry solution to the reaction tanks prior to a microfilter or clarifier system. The basic system configuration has one tank equipped with a cover, one mixer, solenoid valves, air station, line flush, air operated pump, bag breaker and dust collector.

The frame supports the mixer and recirculation pump. The electrical control box, piping manifold and wiring are also attached to the frame.

  • Fully assembled at the factory
  • Factory tested
  • Units are match marked for ease of reassembly
  • Integrates with other Evoqua offered wastewater products