Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Clarifiers for Primary & Secondary Treatment

Tow-Bro® Secondary Clarifiers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Rapid uniform removal of settled sludge for secondary clarifiers

  • Effective surface skimming
  • Allows for flat tank floors
  • Flexible operation and maintenance
  • Long-lasting cast iron clarifier drive

The unique design of the Tow-Bro®​ Hydraulic Sludge Removal System ensures rapid removal of settled sludge with minimal sludge blanket disturbance. Proven in hundreds of installations as well as exhaustive testing programs, the Tow-Bro system offers simple operation, less maintenance requirements, lower construction and energy costs.

The Tow-Bro Clarifier can also optimize your clarifier for biological phosphorus removal by preventing the release of soluble phosphorus. Evoqua's FEDWA energy dissipating inlet enhances this performance.

  • Rapid, uniform removal of sludge results in; Less oxygen needed in biological system; No denitrification; No bio phosphorus re-release.
  • A more concentrated RAS results in less RAS flow pumping
  • Achieved through a gentle removal action and a minimum of underwater disturbance
  • Removes settled solids in proportion to the area covered over a wide range of flows and permits low sludge blankets to be maintained for cleaner effluents

Specifications