Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Lab Water Systems

MODULAB® High Flow Water Purification System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

​Evoqua Water Technologies’ modular polishing system delivers up to 14 liters per minute of ultra pure, Type 1 quality water at the point-of-use.

Reliable and economical supply for low usage. When high purity water is required in low volumes for a single analyzer, the MEDICA®-S and -R range of systems offer an undemanding cost of ownership. A compact, dedicated unit providing CLRW grade water, the MEDICA® S/R systems are an ideal choice for use with a single chemistry or immunoassay clinical analyzer. Two models are available providing either 7 or 15 liters/hr, and facilitating an instantaneous demand of up to 1.8 liters/min from tap water feed.

  • Provides compliant purified water suitable for a dissolved oxygen specification