Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode

Water Quality Sensors

The SeaGuardII and SmartGuard platforms combined with a suite of Aanderaa sensors offers large flexibility to adapt to different missions. Sensors can be plug-and-play added/removed as desired on to the top plate of an instrument or cable connected or included in sensor strings. The Aanderaa Smart Sensors can also be used with any third party logger capable of reading serial Rs232 and/or Rs422.

One software, the Real-Time collector, serve to communicate and set-up all Aanderaa platforms and smart sensors. It is also used to collect real-time data from multiple sensors and system simultaneously. If the sensors/instruments are used on-line the GeoView or the new HydroSphere softwares are often selected for real-time presentation of the measurements and for database storage.

;