Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode

Ocean Currents

Ocean water currents are driven by winds, tides and density differences. The ocean circulation regulates the earth's climate by transporting heat. The flowing water affects offshore and coastal construction and also carries particles, animals, plants, nutrients, pollutants and dissolved gases. The acoustic doppler technique has become the preferred technology for most users measuring ocean current, because it is robust, needs no calibrations, can be used for both point (RCM) and profiling (Acoustic Doppler Current Profiling) measurements and is basically insensitive to fouling.

;