Wygląda na to, że pochodzisz z United States, jednak witryna, którą zdecydowałeś się odwiedzić, to Poland. Czy chcesz zmienić witryny?

Tak, poproszę. Nie. Chcę zostać na aktualnie wyświetlanej witrynie.

Rule Products

Wyświetlanie 1 – 24 z 60

1000

Rule 1000 jest klasą samą w sobie i jest popularnym wyborem wśród szkutników i właścicieli łodzi. 36 wariantów montażowych i odporna na działanie gazów...
Features:

nie dotyczy

1100

The Rule 1100 offers impressive pumping power for its size and cost. Competitive models in this pumping range are much larger and far more expensive. 12 Volts...
Features:

Rule 1100 (4164) Model Number: 27DA  Volts (DC): 12

Rule 1100 (4164) Model Number: 27DA-24  Volts (DC):...

1500

High pumping capacity and reliability at a lower cost. The Rule 1500 offers more pumping capacity and more exclusive design features than any comparable...
Features:

Rule 1500 (5678) Model Number: 02  Volts (DC): 12

Rule 1500 (5678) Model Number: 02-6  Volts (DC): 12

Rule 1500...

2-Way Panel Switch

These panels control pumps equipped with an automatic float switch or a float switch/pump combo. Model 49 is a simple, classic-looking on off switch. Models...
Features:

Model No.: 49
Description: 2-way panel switch
Volts: 12-24-32
Max Amps (DC): 20 (12V), 10 (24V), 6.5 (32V)

2000

Our electronic sensing series bilge pumps turn the pump impeller every 2-1/2 minutes for approximately one second. If water is present, the pump will sense...
Features:

Rule 2000 (7570) Model Number: 10  Volts (DC): 12

Rule 2000 (7570) Model Number: 09(Gold)  Volts (DC): 12

Rule...

3-Way Lighted Rocker Panel Switch

These panels control pumps equipped with an automatic float switch or a float switch/pump combo. Models 41 through 45 have three switch positions: automatic,...
Features:

Model No.: 43
Description: 3-way rocker panel
Volts: switch - lighted 12
Max Amps (DC): 20

Model No.: 44
Description:...

3-Way Panel Lighted Switch

Controls any pump equipped with an automatic float switch. Toggle has three positions (automatic, off, or manual) and has a "fail safe" spring return to "off"...
Features:

Model No.: 41
Description: 3-way panel switch - lighted
Volts: 12
Max Amps (DC): 20

Model No.: 42
Description: 3-way...

3-Way Panel Switch

Similar to the Lighted Panel Switch but without indicator light or fuse holder. The "manual" position has a "fail-safe" spring return to "off" so you can't...
Features:

N/A

360

The Rule 360 provides outstanding quality and value. It is economically priced and designed for small boats. 3/4" (19mm) discharge outlet. Rule is the world’s...
Features:

Model Number: 24DA

Volts (DC): 12

  • Higher Flow – The optimized impeller provides greater flow atthe same...

3700

Heavy duty construction for both commercial and pleasure boat use; known for trouble free operation and reliability. 1-1/2" (38mm) discharge outlet. 12 Volts...
Features:

Rule 3700 (14006) Model Number: 14A  Volts (DC): 12

Rule 3700 (14006) Model Number: 13A(Gold)  Volts (DC):...

4000

Designed for the toughest applications, the 4000 gph (15140 lph) pump optimizes Rule's exclusive design features to produce the highest capacity available for...
Features:

Rule 4000 (15141) Model Number: 56D  Volts (DC): 12

Rule 4000 (15141) Model Number: 56D-24  Volts (DC):...

500

The Rule 500 offers many design features while keeping size and cost to a minimum. Especially popular on smaller craft, Rule 500 pumps are unmatched in pumping...
Features:

Rule 500 (1893) Model Number: 24DA   Volts (DC): 12

Rule 500 (1893) Model Number: 24DA-24   Volts (DC):...

750

When water enters the bilge and reaches 2-3/4" (7cm), a sensor turns on the pump. After the water is pumped out, another sensor shuts off the pump. The...
Features:

RM750 Series

800

Rule offers two 800 gph (3028 lph) styles - square and round versions. The square model (20F) offers 36 mounting variations as well as a gas resistant strainer...
Features:

Rule 800 (3028) Model Number: 20DA  Volts (DC): 12

Rule 800 (3028) Model Number: 20DA-24  Volts (DC): 24

  • Higher...

Adaptery

Przeznaczone do stosowania wraz z przejściami burtowymi i pompami Rule. Formowane, wysokoudarowe tworzywo sztuczne, odporne na korozję i przeznaczone do...
Features:

nie dotyczy

Adaptery kolankowe 90°

Adaptery kolankowe 90° są przeznaczone do sztywnej instalacji rur studzienek i pomp wielofunkcyjnych. Adaptery zatrzaskują się na porcie wylotowym i nie...
Features:

nie dotyczy

Alarmy ostrzegające o wysokim poziomie wody w zęzie

Alarm ostrzegający o wysokim poziomie wody w zęzie składa się z przełącznika pływakowego, który nie zawiera rtęci oraz wbudowanego przyrządu pomiarowego, w...
Features:

nie dotyczy

Boczne wsporniki montażowe

Umożliwia montowanie małych pomp zęzowych Rule bokiem do pionowego elementu konstrukcyjnego, przegrody lub rygla. Wspornika tego należy użyć, gdy montaż dolny...
Features:

nie dotyczy

Demontowalny wkład silnikowy „C” Tournament Series™

Do zastosowań w przejściach burtowych, zakrzywiona rura pobierająca 102 mm
Features:

Demontowalny wkład silnikowy „C” Tournament Series™

 

Demontowalny wkład silnikowy „FC” Tournament Series™

Rura pobierająca z gwintem stożkowym NPT 3/4”, do zastosowań w przejściach burtowych
Features:

Demontowalny wkład silnikowy „FC” Tournament Series™

 

Demontowalny wkład silnikowy „STC” Tournament Series™

Prosta rura 121 mm, do zastosowań w przejściach burtowych
Features:

Seria 40XSTC

Demontowany uchwyt 2-pozycyjny

Uchwyt demontowalny (pionowy lub poziomy) z gumową rękojeścią w kształcie kulki, umożliwiający komfortową obsługę pomp. 145 Demontowany uchwyt 2-pozycyjny...
Features:

nie dotyczy

Dmuchawy rzędowe Rule

Dmuchawa rzędowa Rule – kanał 3” lub 4” Dmuchawy te stworzono pod kątem skutecznej i wydajnej pracy. Są one wyposażone w nasze ekskluzywne uszczelnienia...
Features:
  • Duży i wydajny przepływ powietrza
  • Cicha praca
  • Mały pobór prądu
  • Nasuwane złącze kanału wlotowego i wylotowego
  • Wał silnika z...

Dysza natryskowa oksygenatora

Dysza natryskowa oksygeneratora Rule służy do ponownego wprowadzania strumieni wody do zbiornika na żywe ryby w celu wzbogacenia wody w tlen.  Regulowana dysza...
Features:

nie dotyczy