Agriculture
A single platform for end-to-end management of agricultural irrigation infrastructure and networks
Xylem Vue helps irrigation associations break down silos and integrate existing data into a single, unified software and analytics platform.
Its Agrotwin application enhances agricultural irrigation management by controlling infrastructure, water and energy consumption, remote sensing and GIS integration. The use of big data techniques and advanced analytics supports decision-making, streamlines the use of resources and optimizes operational infrastructure management.
-
Water and energy efficiency improvements
-
Manual and automatic real-time alarms
-
Water consumption adjusted to crop needs
-
Use of satellite imagery and GIS to support smarter decisions
Centralized management of irrigation management
- Asset integration (SCADA, irrigation programmers, etc.) in a single platform
- Centralized infrastructure monitoring and operation of irrigation infrastructure, including the upstream network, pumps, pressure regulators and irrigation heads
- Manual and automatic configuration of real-time alarms that detect pressure and flow rate anomalies, non-revenue water, and consumption exceeding allocations, all displayed on a single GIS interface
- Seamless integration with CMMS systems to enhance the management of work orders addressing alarm issues
- Real-time and historical data on water balance, flow, pressure and consumption variables, both at asset, network and infrastructure level
- Advanced algorithms to detect leaks, fraud, excessive pressure and overconsumption in real time
- Consumption forecasts
- Definition of allocations assigned to each plot intake and the related alarms, segmented by periods, surface area and type of crop
- Irrigation scheduling: time interval display and configuration, opening/closing valves automatically and remotely, information on valve status (open/closed)
- Agricultural satellite imagery (NDVI, NDWI, NDMI) supports smarter decisions and optimizes crop management
- Crop analysis and field humidity thresholds based on data from sensors and satellite image analysis
- GIS inventory and web services: mapping of irrigation network and infrastructure, along with registration of agricultural plots
- Detection of discrepancies with cadastral identification
Xylem Vue Agrotwin application
The Agrotwin application, which is part of the Xylem Vue platform, is an all-in-one management solution for monitoring and controlling agricultural irrigation infrastructure. It helps irrigation associations monitor and control their assets in real time, enabling better decision-making through data integration and advanced algorithms.
Katsotaan, mikä on waterille mahdollista
Yhdessä työskentelemällä saamme tietoa, jota tarvitaan datalähtöiseen päätöksentekoon ja tulevaisuuden suunnitteluun.
Case Studies
CGUCJT: decision-support system for the Jucar-Turia Canal irrigation system
The implementation of Xylem Vue’s Agrotwin platform has enabled the CGUCJT to transition to digital, centralized, real-time management of the Jucar-Turia Canal’s main irrigation water delivery system.
Lliria Irrigation Association: comprehensive digitization of the irrigation system to improve operational efficiency and resilience
The implementation of an integrated solution, based on the Xylem Vue platform, has enabled the association to transition to digital, centralized, and real-time system management.