-
Video
The Rule Dry Bilge Pump in action
Watch Xylem’s Rule Dry Bilge Pump in a real boat field test. See how this self-priming diaphragm pump removes all but 1/8 in. (3 mm) of bilge water, eliminating odors and slime -
Video
Troubleshooting the Rule LoPro Bilge Pump
Here the team covers how to correct issues if you're having a difficult time priming your Rule LoPro bilge pump as well as how to adjust the motor cartridge. -
Video
How to wire a Rule automatic bilge pump: The 3-wire guide
Learn the function of each wire on Xylem’s Rule Automatic and Rule-Mate bilge pumps including correct installation, fuse requirements, and how to safely cap unused wires. -
Video
Xylem’s Rule LoPro bilge pump
Xylem’s Rule LoPro bilge pumps are designed for low-clearance boat bilges. The LP900S features electronic automatic sensing and dual water-level modes; the LP900D operates via float or panel switch. Both models include a 180° rotating discharge body and multiple port sizes. -
Video
Xylem’s Rule Shower Drain Pump System: Installation, servicing & cleaning improvements
Xylem’s Rule Shower Drain Pump System model 98B is the next-generation marine shower drain solution from Xylem’s Rule brand, redesigned from the ground up to address the real-world challenges boaters face when installing, servicing, and cleaning shower drain systems in tight spaces. This page provides a full product overview video and written summary comparing the 98B model to its predecessor, the 98A model, so you can understand exactly what changed and why. -
Video
Getting Rule-Mate Pump Back to Regular Mode vs Safe Mode
How do I get my Rule-Mate pump out of safe mode and back into regular mode? Here we explain why your Rule-Mate pump may be in safe mode and how cleaning the pump will get it back into regular mode. -
Video
Inside a Rule Float Switch
Take a look inside of a Rule float switch and why it makes that clicking noise. -
Video
Rule Dry Bilge Pump Key Features Overview
This video highlights some of the key features in the Rule Dry Bilge Pump model number DB412. -
Video
Rule-Mate bilge pump key features overview
Explore the key features of the Rule-Mate bilge pump, including fully automatic operation with an internal water sensor, compact design, and reliable performance for marine environments. This video outlines the advantages that make Rule-Mate a dependable choice for bilge management. -
Video
Using the Removable Base to Install a Rule Float Switch
The Rule 37A and 35A model float switches come with a removable base, simplifying installation. -
Video
How to properly seal a bilge pump wire
This video shows how to properly seal the wire connection on a Rule bilge pump to prevent water intrusion and ensure long-term, reliable performance in marine environments.