It looks like you are coming from United States, but the current site you have selected to visit is Finland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Ota käyttöön suurikontrastinen tila

RFM700 Series Digital Refractometers

Digital automatic technology at a low cost

Designed with ultimate simplicity in mind, RFM700-M Series refractometers offer digital automatic technology at a low cost. Latest models feature more scale and temperature compensation options than their Brix & refractive index predecessors, enabling the instrument to be used not only in the traditional food, sugar, and beverage applications but also in a number of industrial applications.

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Pakollinen kenttä
Product Models Tekniikka
Product Models
Hakuasi vastaavia tuloksia ei ole
Tekniikka

RFM700-M refractometers are particularly suited to wine applications, as industry standard scales such as Baume, Oechsle, and Probable Alcohol (A.P.) are all accessible from the on-board library. As well as wines scales, a ‘Fuel System Icing Inhibitor’ scale that conforms to ASTM D 5006 can be loaded as well as refractive index (RI).

The all new RFM700-M includes a flat ‘easy clean’ sapphire prism and a ‘no-presser design’ which offers rapid cleaning once a measurement has been taken.