It looks like you are coming from United States, but the current site you have selected to visit is France. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
Introducing PolluStat® Thermal Energy Meter
Thermal energy metering that supports your business and climate goals.

Scalable and accurate connectivity

For remote reading and connection to building automation systems, a series of optional modules such as M-Bus, Wireless M-Bus and Remote Reading Pulse are available to assure future-proof application needs. The PolluStat is compatible with Advanced Metering Infrastructure (AMI) and Automatic Meter Reading (AMR) for even more accurate data collection.

Flexible and easy installation

No moving parts in the measuring pipe makes the PolluStat maintenance-free. The meters state-of-the-art technology enables a high flexibility level with installation in any orientation without loss of accuracy. With the detachable calculator unit, it can be fitted in sites with very limited space.

Long lasting, reliable precision

The built in high-precision flow sensor, provides consistent measurement performance across a wide range of applications - from local district heating stations to consumption billing for individual apartments. With its long operational life, PolluStat is a thermal energy meter to rely on.

Thermal Energy for a greener future

Strategically aligned with the 2018 amendment of the 2012 European Energy Efficiency Directive (EED), PolluStat offers detailed measurement of energy consumption, alarms and usage over time. This data goes beyond simply ensuring correct end-customer billing. When used effectively, it enables thermal energy network operators to significantly reduce their maintenance costs, while helping to improve the efficiency, reliability and overall performance of their network.

With state-of-the-art ultrasonic technology, the newly evolved PolluStat® provides the highest levels of accuracy, reliability and remote communications options you need for a smart thermal energy management system. Thanks to the built in high-precision flow sensor, provides consistent measurement performance across a wide range of applications – from local district heating stations to consumption billing for individual apartments. The large measuring range eliminates potential dimensioning errors, whilst the application-optimized design enables a flexible installation in any orientation without loss of accuracy.

PolluStat is our smartest thermal energy meter yet. It can be connected to existing building automation systems and other consumption meters, offering scalable solutions. Insight analysis and real-time monitoring of data has never been easier. To support cable or wireless connectivity, the PolluStat offers a series of optional modules, which can be installed directly in the factory or retrofitted at any time once deployed.

Additional Resources
Read the news release:

Xylem Introduces Next-Generation PolluStat Meter to Enhance Thermal Energy Management in Europe
Download a data sheet:

Download the Brochure
+

All fields required.

*  Required Field