Digital Handhelds

Evoqua is proud to carry a complete line of high precision and high accuracy Myron L digital handheld water meters. With their rugged waterproof and buoyant casing and extreme accuracy of 1% of the actual reading, Myron L Ultrameters™ are the industry standard for measuring industrial, commercial and municipal water quality. Myron L Ultra meters can store up to 100 readings in non-volatile memory so that no test data or calibrations are lost - even during a battery change. Ultra meters combine multiple parameter testing into one convenient and easy to use handheld meter. Now also available are Myron L Ultrapen™ individual parameter handhelds which brings Myron L's tradition of accuracy and durability into a smaller and more affordable form factor.

Digital Handhelds

  • Myron L Handheld PS9, HANDHELD

    Material: W2T806723
    List Price
    $2,210.63
    The Myron L PS9 is the most comprehensive testing tool available for any pool or spa. The PS9 Meter offers fast, lab-accurate results for up to 10 parameters:...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L PoolPro UltraMeter III PS9 Handheld

    Material: W2T833133
    List Price
    $2,321.39
    The Myron L PS9 is the most comprehensive testing tool available or any pool or spa. The PS9 Meter offers fast, lab-accurate results for up to 10 parameters:...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L TechPro II Conductivity/TDS/Temp/pH Meter

    Material: W2T471656
    List Price
    $1,627.38
    The Myron L TechPro II Handheld Conductivity TpH1 Meter is handheld, lightweight, and simple to operate. Measuring conductivity, TDS, pH and temperature, the...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L UltraMeter II 4PII Digital Handheld

    Material: W2T448187
    List Price
    $1,315.71
    The Myron L UltraMeter II 4PII model delivers performance of 1% of reading (not merely full scale). This high level of accuracy has been achieved through...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L UltraMeter II Digital Handheld

    Material: W2T519419
    List Price
    $2,228.17
    The Myron L UltraMeter II 4PII model delivers performance of 1% of reading (not merely full scale). This high level of accuracy has been achieved through...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L UltraMeter II Digital Handheld

    Material: W2T523417
    List Price
    $1,819.76
    The Myron L UltraMeter II 6PFCe is a true one-hand operation instrument. UltraMeter II 6PFCe models deliver performance of 1% of reading (not merely full...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L UltraMeter II Digital Handheld

    Material: W2T537115
    List Price
    $2,170.04
    The Myron L UltraMeter II 6PFCe is a true one-hand operation instrument. UltraMeter II 6PFCe models deliver performance of 1% of reading (not merely full...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L UltraMeter II Digital Handheld

    Material: W2T819442
    List Price
    $2,046.61
    The Myron L UltraMeter III 9P series is based on the tried and tested design of the UltraMeter II. The UltraMeter III adds the ability to perform in-cell...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L Ultrapens PTBT1 Digital Handheld

    Material: W2T820608
    List Price
    $571.01
    Myron L PTBT1 is a high quality conductivity, TDS, temperature and salinity measurement instrument that in Bluetooth enabled for easy and fast transfer of...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L Ultrapens PT1 Digital Handheld

    Material: W2T511191
    List Price
    $274.38
    The Myron L Ultrapen PT1 is designed to be extremely accurate, fast and simple to use in diverse water quality applications. Advanced features include the...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L Ultrapens PT2 Digital Handheld

    Material: W2T542507
    List Price
    $224.70
    The Myron L Ultrapen PT2 instrument is designed to be extremely accurate, fast and simple to use in diverse water quality applications. Advanced features...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L Ultrapens PT3 Digital Handheld

    Material: W2T548180
    List Price
    $244.63
    The Myron L Ultrapen PT3 is designed to be extremely accurate, fast, and simple to use in diverse water quality applications. Advanced features include a...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L Ultrapens PT4 Digital Handheld

    Material: W2T800746
    List Price
    $314.15
    The Myron L Ultrapen PT4 is a groundbreaking, new pocket tester for measuring free chlorine disinfecting power, free chlorine equivalent (FCE), as well as...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Myron L Ultrapens PT5 Digital Handheld

    Material: W2T820607
    List Price
    $721.74
    The Myron L Ultrapen PT5 is designed to be extremely accurate, fast, and simple to use in professional water analysis. The PT5 Ultrapen is a true one-handed...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Ultrapen, PTBT2 for pH/Temp, Bluetooth Enabled

    Material: W2T820609
    List Price
    $574.00
    The Myron L® PTBT2 is a high quality pH and temperature measurement instrument that is Bluetooth enabled for easy and fast transfer of readings to your Apple...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Ultrameter II, 4 Parameter Uni w/blu Dock, 4PII

    Material: W2T435679
    List Price
    $1,713.56
    The Myron L® Ultrameter II™ 4PII model delivers performance of ±1% of reading (not merely full scale). This high level of accuracy has been achieved...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • TechPro II, Conductivity/TDS/ Temp/pH Meter, TPH1/MC

    Material: W2T507868
    List Price
    $1,609.44
    The Myron L® TechPro II Handheld Conductivity TPH1 meter is handheld, lightweight, and simple to operate. Measuring conductivity, TDS, pH and temperature,...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Ultrameter III, 9PTKA-BDA w/ Titration Kit and bluDock

    Material: W2T512000
    List Price
    $3,139.89
    The Myron L® Ultrameter™ III 9P series is based on the tried and tested design of the Ultrameter II. The Ultrameter III adds the ability to perform in-cell...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Ultrameter II, 6 Parameter Uni w/bluDock w/NIST Cert, 6PIIFC

    Material: W2T529129
    List Price
    $2,300.04
    The Myron L® Ultrameter II™ 6PFCe is a true one-hand operation instrument. Ultrameter II 6PFCe models deliver performance of ±1% of reading (not merely full...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • TechPro II, Conductivity/TDS/ Temp Meter, TP1

    Material: W2T471609
    List Price
    $1,073.13
    The Myron L® TechPro II Handheld Conductivity TP1 meter is handheld, lightweight, and simple to operate. Measuring conductivity, TDS, pH and temperature,...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.