Enable high contrast mode
See All Digital Handhelds

Myron L TechPro II Conductivity/TDS/Temp/pH Meter

Material: W2T471656
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The Myron L TechPro II Handheld Conductivity TpH1 Meter is handheld, lightweight, and simple to operate. Measuring conductivity, TDS, pH and temperature, the highly stable circuitry delivers the accurate readings needed to assure product quality, prevent equipment damage or verify inline instrumentation in a wide range of applications. The rugged, waterproof case protects the electronics of the instrument and fits comfortably in your hand. This model also features auto shut-off to prolong battery life.

  • Model Number: Myron L TpH1
  • Parameters: Conductivity, TDS, Temperature, pH
  • Enclosure: IP67/NEMA 6 (waterproof to 1 meter/3 feet)
  • Power: 9-volt battery supplied
  • Battery life: > 100 hours or 5,000 tests

TpH1

  • Boilers & cooling towers,
  • Reverse osmosis
  • Fountain solutions
  • Swimming pools & spas
  • Plating and parts washing
  • Pulp and paper