See All Digital Handhelds

Myron L UltraMeter II Digital Handheld

Material: W2T519419
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The Myron L UltraMeter II 4PII model delivers performance of 1% of reading (not merely full scale). This high level of accuracy has been achieved through advanced four-electrode conductivity cell technology and powerful microprocessor-based circuitry. With displayed values of up to 9999, the full four-digit LCD ensures resolution levels never before possible in such affordable instruments. Factory calibrated with NIST traceable solutions, each UltraMeter II may be supplied with both certification of traceability and NIST traceable solutions for definitive calibration. *This product listing includes the optional NIST certificate.

  • Model Number: Myron L 4PII/MC
  • Parameters: Conductivity, Resistivity, TDS, Temperature
  • Electrical: 9V Battery
  • Battery life: >100 hours (5000 readings)
  • Enclosure: IP67/NEMA 6 rated; Waterproof to 1 meter/3 feet
  • Weight (lbs): 0.7

4PII

  • NIST Certificate included
  • Simple, 3-step process: fill the cell cup, push a parameter key, take the reading
  • Easy calibration using NIST traceable standard solutions
  • Fully automatic temperature compensation
  • User-adjustable temperature compensation (up to 9.99%/C) which also allows TC to be disabled for those applications requiring non-compensated readings.
  • User-adjustable conductivity/TDS conversion ratio for greater accuracy when measuring solutions not contained in the microprocessor.
  • Auto-shutoff maximizes battery life
  • Non-volatile microprocessor provides data back-up, even when the battery is changed

  • Water treatment and wastewater
  • Boilers and cooling towers
  • Reverse osmosis
  • Aquaculture
  • Paper industry
  • Printing industry
  • Swimming pools and spas
  • Plating and parts washing
  • Agriculture
  • Process control
  • Food & Beverage
  • Irrigation water
  • Hydroponics
  • Laboratories
  • Deionization
  • Environmental
  • Desalination
  • Fountains
  • Homeland Security