Enable high contrast mode
See All Digital Handhelds

Myron L PoolPro UltraMeter III PS9 Handheld

Material: W2T833133
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The Myron L PS9 is the most comprehensive testing tool available or any pool or spa. The PS9 Meter offers fast, lab-accurate results for up to 10 parameters: Conductivity, Resistivity, TDS, pH, ORP/Free Chlorine, Temperature, Mineral/Salt, Alkalinity, Hardness, and LSI. PS9 tests the basic parameters required to balance water so you can protect your pool or spa shell, plumbing, and all other related equipment from damage by etching or build-up and stains. 

  • Model Number: Myron L PS9
  • Parameters: Conductivity, Resistivity, TDS, pH, ORP/Free Chlorine,
  • Temperature, Mineral/Salt, Alkalinity, Hardness, LSI
  • Enclosure: IP67/NEMA 6 (waterproof to 1 meter/3 feet)
  • Power: 9-volt battery supplied
  • Battery life: >100 hours or 5,000 tests
  • Weight (lbs): 1.0

The PS9 is a quick and easy way to stay on top of Total Dissolved Solids (TDS) which profoundly impacts water taste and bather comfort. In a commercial pool or spa you must carefully monitor and control TDS on a regular basis to maintain acceptable levels. PS9 measures and reports temperature to one tenth of a degree with every sample taken. Temperature plays a role in water balance, the growth of microorganisms, and especially affects bather comfort. PS9 Meters provide the fastest, most precise, easy-to-use method of obtaining Oxidation Reduction Potential (ORP or REDOX) readings to check the true level of effectiveness of all sanitizers in any pool or spa. These meters conveniently test For mineral/salt concentration at the press of a button.

  • Fast, one-touch measurements
  • Simple user-intuitive prompts
  • Alkalinity, Hardness and LSI titrations (PS9)
  • Convenient LSI Calculator accepts both grains and ppm hardness units (PS9)
  • Easy keypad calibration
  • Stable 4-electrode conductivity cell eliminates polarization, increasing accuracy with minimal maintenance
  • Powerful microprocessor-based surface mount circuitry
  • Unique pH/ORP glass sensor is user-replaceable
  • Versatile solution modes provide accuracy in diverse water quality applications
  • Efficient design features auto-off that minimizes power consumption
    Advanced proprietary temperature compensation and TDS conversion algorithms
  • Reliable non-volatile microprocessor provides data back-up, even when the battery is changed; this assures all calibrations and memory data are retained