See All Digital Handhelds

Myron L Ultrapens PT3 Digital Handheld

Material: W2T548180
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The Myron L Ultrapen PT3 is designed to be extremely accurate, fast, and simple to use in diverse water quality applications. Advanced features include a highly stable microprocessor-based circuitry; automatic temperature compensation from 15ºC to 30ºC while in calibration mode; user-intuitive design; and waterproof housing. A true one-handed instrument, the PT3 is easy to calibrate and easy to use. To take a measurement, you simply push a button then dip the PT3 in solution. Results display in seconds.

  • Model Number: Myron L PT3
  • Parameters: ORP, Temperature
  • Enclosure: IP67/NEMA 6 (waterproof to 1 meter/3 feet)
  • Power: 1.5V Battery

  • Range: -1000 mV to +1000 mV
  • Accuracy of 10mV of READING (after wet calibration)
  • Resolution: 1 mV
  • Automatic temperature compensation
  • Accuracy of benchtop lab equipment in an affordable, portable, compact pen
  • Rugged, reliable, shock-resistant fully encapsulated electronics
  • Simple one button function
  • Automatic calibration w/ range specific solutions
  • High capacity N-type battery included
  • Waterproof
  • Box Includes: PT3 Pocket Tester Pen, high capacity N-type battery, scoop, pocket clip, holster, lanyard, and Operating Instructions

Agriculture
Hydroponics
Desalination
Aquaculture
Pharmaceutical
Boilers and Cooling Towers
Fountain Solutions for Printing
Horticulture
Wastewater
Pool and Spas
Food and Beverage
Irrigation
Reverse Osmosis