Úgy néz ki, az országa United States, de az aktuálisan kiválasztott weboldal Hungary. Kíván oldalt váltani?

Igen, kérem. Nem. Maradok a jelenlegi oldalon.

New Godwin dewatering pumps the smartest and most versatile yet

New Godwin dewatering pumps the smartest and most versatile yet

Xylem has recently launched the new Godwin NC100S and CD100S Dri-Prime dewatering pumps, the latest additions to the Godwin S Series of smart pumps. The new pumps are equipped with interchangeable impellers and a new generation of cloud-based Field Smart Technology. New designs lead to a 20 percent increase in pump uptime, a 40 percent reduction in service time, and a 90 percent reduction in diesel emissions.

Versatile, multi-purpose dewatering pumps

The pumps enable the operator to switch from a NC100S to a CD100S, and vice versa, due to the interchangeable impellers on both models. This provides a “two in one” solution for each pump, increasing the application range and removing the need to invest in multiple fleet models.
 
“The Godwin NC100S and CD100S Dri-Prime pumps are designed to be versatile, multi-purpose dewatering pumps, for use in the industry’s most challenging construction, municipal, industrial, and emergency-response applications,” says Hunter Powell, Americas Godwin Product Manager with Xylem. “Customers can now select a single versatile pump that can handle complex solids – from 1 7/8” solids to modern stringy waste – across a variety of applications.”
 
The Godwin CD100S is ideal for utility and construction applications, as well as emergency-response dewatering. The CD impeller can be exchanged with a Flygt N-Technology self-cleaning, non-clog impeller, which delivers sustained hydraulic efficiency.

Improved performance and sustainability

The NC100S and CD100S models feature a redesigned pump-end, resulting in 20 percent greater pump uptime and 40 percent reduced service time. Both models also come equipped with a Final Tier 4 engine that cuts diesel particulate emissions by 90 percent.
 
The pumps can also be fitted with a double-walled skid base to further prevent against costly and environmentally hazardous liquid spills. Electric motors are also available upon request.

Monitor and control the pumps remotely

“Digital technology is creating bold new possibilities to address the challenges of water affordability, scarcity and resilience and Xylem is committed to driving this digital transformation,” says Powell. “The 4” surface-mounted dewatering pumps come equipped with our newest generation of Field Smart Technology, which allows customers to monitor and control the pump remotely, at any time and from anywhere in the world.”
 
With Field Smart Technology (FST) enables proactive maintenance for increased uptime and reduced service time, and mitigating costly pump failures. Remote monitoring and control also supports more effective deployment of labor as it removes the need for on-site pump watch.
 
As Xylem’s first-in-industry, cloud-based telematics platform, FST enables the Internet of Things across the entire Godwin S series. Using cellular, satellite and GPS technology, customers can track, monitor and control the pump in real-time from any smartphone, tablet or desktop computer.
 
The new Godwin NC100S and CD100S are now available to purchase or rent in the Americas. For more information, visit the Godwin NC100S and CD100S product page.