Úgy néz ki, az országa United States, de az aktuálisan kiválasztott weboldal Hungary. Kíván oldalt váltani?

Igen, kérem. Nem. Maradok a jelenlegi oldalon.

Wastewater Collection and Pumping

Prevent clogs and overflows across the wastewater network

Wastewater can be difficult to transport and manage with large amounts of organic solids, rags and other waste. Modern wastewater contains more synthetic cloths and artificial fibers than ever before. A vast array of household cleaning products, such as tissues, wipes, and dishcloths, are being flushed down the toilet, instead of being disposed of properly in the trash or compost. These fibrous materials can clog up pumps along the wastewater network, raising operational costs with unplanned maintenance callouts. Add fats, oils and grease (FOG) from commercial buildings and peak flows and debris from stormwater, and further strain is put on the network.

Because spills and overflows can cause damage to the environment and result in fines, so high demands must be placed on reliable pumping.

With decades of expertise in wastewater handling, Xylem can provide system design recommendations as well as industry-leading solutions for the effective and efficient transport of wastewater. From flow and pump station design optimization to proven non-clog pumps, advanced monitoring and control to data-driven intelligence, Xylem can help municipalities reduce overflows, meet energy reduction targets, and deliver a stable, secure flow to the wastewater treatment plant.