Úgy néz ki, az országa United States, de az aktuálisan kiválasztott weboldal Hungary. Kíván oldalt váltani?

Igen, kérem. Nem. Maradok a jelenlegi oldalon.

Pipeline Hydrostatic Test Water Treatment Equipment Rental

On-site treatment of water generated by a hydrotest on a section of pipeline

Challenge

Carbonair was hired by a pipeline operator to provide on-site treatment of water generated by a hydrotest on a section of pipeline. The mobile water treatment system had to be designed to treat suspended solids, oil and grease, and needed to handle a flow rate of 1000 gpm.

Solution

A Carbonair project manager provided installation oversight and operator training for the system. This system operated at 1,000 gpm and enabled our customer to complete their project and return the pipeline to use within their budgeted timeline, treating an estimated 3, 350,000 gallons of water. At the conclusion of the project, Carbonair provided demobilization services including the extraction and disposal of the spent media, and demobilization of the equipment.