See All Level Sensors

Shaft Encoder

Material: H-3342
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Shaft encoder water level measurement in a stilling well

  • Non-contact optical encoder preserves correct position even if the power is lost
  • 65,536 counts per revolution
  • Accuracy is 0.00024 ft. (.0073152 cm) for a 1 ft. (.3048 m) diameter pulley
  • Max turns =±32,768
  • Zero backlash
  • SDI-12 and 4-20 mA output

Designed specifically for measuring water level in a stilling well, the Shaft Encoder (H-3342) features a sturdy design that incorporates a float and pulley to produce accurate data within minutes of installation. Using magnetic sensors, the Shaft Encoder features minimize static sensitivity for enhanced performance.

You'll enjoy the easy-to-read, ultra-low-power built-in LDC display, which lets you view the last measured value at any time. And this series is compatible with most data loggers, making installation easy.

Specifications

Related Products