Self-contained continuous flow bubbler with fully integrated pressure sensor
Designed with simplicity in mind, the Amazon bubbler is the ideal system for long-term, water-level monitoring sites. It can be used as a stand-alone system with internal data storage, or as a sensor connected to any manufacturer's data logger. It can be easily configured and used to collect data via a browser-based graphical user interface in all standard web browsers on PCs, tablets, and smartphones. Its rugged build and technologically advanced system make the Amazon Bubbler an attractive solution for real-time monitoring and data collection.
The Amazon provides a continuous air bubble and an integrated pressure sensor that measures the pressure required to push the bubble out of the orifice line, which is the line pressure. The line pressure value, measured in psi, is then converted to the desired units to represent water level.
The Amazon can be used as a stand-alone unit or sensor with a full suite of communication protocols including SDI-12, MODBUS via RS-485 or TCP, and 4-20mA. The Amazon requires no special software and can be easily configured with an optional display and/or a web browser GUI. YSI’s team of water-level professionals has been providing bubbler support for over 20 years.