See All Data Collection Platforms

Turn Key Data Collection Platform

Material: TurnKeyDCP
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Complete solution measuring water quality, meteorological data, flow and velocity, level, sampling, and light

  • Customizable data logger offerings; logging, point-to-point, data to the web
  • Variety of telemetry options: Line-of-Sight, Cellular, Satellite
  • Expandable solar or A/C power systems
  • Sealed lead-acid battery backup on every system, for zero downtime
  • Solutions for all deployment locations

Scalable, Reliable, and Ready for Deployment

YSI Turn Key Systems offer complete water monitoring solutions for a wide range of environmental applications. Built for reliability in the field, they support deployments from single sensors to full multi-parameter stations. Each system includes all necessary components, with on-site assembly available to streamline setup. Designed for long-term use in challenging environments, they are well-suited for monitoring rivers, lakes, stormwater sites, coastal areas, and remote locations. These systems also support environmental compliance and data collection for infrastructure, restoration, and research projects.

System Features

  • Quick Deployment
    Systems are preconfigured to minimize setup time and begin data collection efficiently.
  • Durability in Harsh Conditions
    Designed for field use in a variety of environments, including areas with high humidity, extreme temperatures, snow, and wildlife activity.
  • Wide Sensor Compatibility
    Compatible with a broad range of water quality, level, flow, and meteorological sensors—including both Xylem and many third-party options.
  • Scalable Design
    Systems can be expanded to accommodate additional sensors or data requirements over time.
  • Multiple Power Options
    Supports solar and A/C power configurations to suit site-specific energy needs.
  • Flexible Data Management
    Includes data logging and telemetry options ranging from local storage to remote access, including web-based platforms and mobile alerts.
  • Integrated Support
    From initial planning through installation, support is available to ensure systems operate as intended.

  • NEMA 4X or pressure-rated enclosures
  • Data logging and telemetry hardware
  • Solar or A/C power systems
  • Mounting hardware (can accommodate piers, poles, tripods, pilings, towers, etc.)
  • System integration and testing

Related Products