See All Survey Vehicles

HydroSphere™

Material: HydroSphere
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

A Scalable Data Visualization Platform for Water Monitoring

HydroSphere provides remote data access anytime, anywhere.#### Integration and accessibility- Connect seamlessly to a wide range of telemetry-enabled devices like HydroRIG- Access data anytime, anywhere, on any web-enabled device including laptops and mobile phones- Integrate 3rd party data sources such as rainfall or event duration monitoring- Customize data dashboards with graphs, tables, and other widgets- Choose dashboards to add to a view-only website for public access via a shareable link#### Smart data visualization and management- Set advanced parameter-based threshold alarms with intelligent escalation pathways that notify users automatically via email or text- Automate and customize report content then export and share when, how, and to whomever you choose utilizing HydroLINK API and other data transfer methods- View all connected sites through an interactive map with clear, color-coded indicators displaying each location’s status- Automatically connect to HydroRIG with the push of a button#### Keep your data secure- Hosted on Amazon’s secure, reliable AWS infrastructure with 99.9%+ uptime, including intelligent systems that backfill missing data when field transmissions are interrupted- 24/7 system monitoring, utilizing machine learning for data classification and protection- Advanced security controls across applications, servers, and networks- Personalized tiered login credentials to manage access

Specifications