See All Level Sensors

Nile Radar Sensor

Material: 203360
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Nile Radar Sensor

Designed for non-contact water level measurement, the Nile Radar Series combines high accuracy with an out-of-the-box measurement range of up to 40 m. Its reliable interface and simple SDI-12 communication ensure seamless integration with current water monitoring stations.Features:- High accuracy- NEMA 4x (IP65) enclosure is suitable for outdoor installations- Frequency range 26 GHz- Low current operation (<13.5 mA)- Continuous operation, no warm-up or "lock on"- Mounting enclosures, radio communication links and other accessories are available- Optional keypad display- Surge protection- Multi-Echo TrackingNile Radar includes: Pulse Radar Water Level Sensor 0-40 m, SDI-12 Radar with sealed antenna.

Specifications