Se pare că ne vizitați din United States, însă site-ul actual pe care l-ai selectat să-l vizitați este din Romania. Doriți să schimbați site-ul?

Da, vă rog. Nu, doresc să rămân pe site-ul actual.

Water Resources

A single platform for comprehensive river basin management

Water Resources

The Early Warning System (EWS) application, which is part of the Xylem Vue platform, enhances water resource management in river basins and enables water authorities and emergency response teams to monitor extreme events, including real-time alarms and near-term forecasting of flood events.

  • Sustainability Report_Risk Management_Blue-StemCircle

    Early activation of disaster management protocols

  • Industry Trends-Challenges_Asset Life_Blue-StemCircle

    Detection of potential damage to infrastructure and facilities

  • Vertical Markets_Construction_Blue-StemCircle

    Advanced dam management to protect communities

  • Applications_Thermal Solar_Blue-StemCircle

    Post-event flood response evaluation

Enhanced water resource management

The Early Warning System (EWS) application improves extreme event management in river basins by integrating and processing both measured and simulated data on weather, water flow, and water levels. It combines these with outputs from the basin’s hydrological and meteorological models, including the simulation of reservoir inflows, into a single, unified platform.

The solution triggers warnings, recommendations and alarms in real time to help water authorities and civil defense organizations reduce damage and protect communities. It also enables earlier activation of disaster management protocols and supports post-event response evaluation.

  • Early warning system for different types of floods, such as localized heavy rainfall and river floods with or without snowmelt
  • Forecasts for basin flows and water levels
  • Generation of flood maps for different return periods
  • Configuration of warnings and alerts for mobile telephones and websites, depending on the type of users and their location
  • Recommendations for dam action to minimize risks and damage, thus reducing impact and the number of citizens affected
  • Earlier activation of disaster management protocols pinpointing potentially affected infrastructures (bridges, roads, schools, commercial premises)
  • Post-event evaluation of flood response protocols, involved organizations, communication channels, and software systems to optimize future planning and guide investments

Xylem Vue Early Warning System application

Xylem Vue’s Early Warning System (EWS) application provides a single platform for comprehensive river basin management and enhanced water resource management. Thanks to this technology, water authorities and emergency response teams can reduce the impact of extreme events as well as the number of citizens affected. It can also detect potential damage to infrastructure and facilities and optimize future planning and investments. 

Learn More

Haideți să aflăm ce este posibil pentru apă.

Lucrând împreună, dezvăluim informațiile necesare pentru a lua decizii bazate pe date și pentru a face planuri pentru viitor cu încredere.