It looks like you are coming from United States, but the current site you have selected to visit is Netherlands. Do you want to change site?

Yes, please! No, keep me on the current site

Video over polariteit van solenoïde van Jabsco Quiet Flush-toilet

Waar moet elke draad worden aangesloten? Kijk om het te weten te komen!

Duration: 0:56

Mike: Hi, welcome to jabscotech.com. I'm Mike Irving.

Jeff: And I'm Jeff Lander.

Mike: We get asked a lot of times about the solenoid valve and the Quiet Flush toilet which spade is positive, and which one is negative. Well, Jeff, which one is it?

Jeff: Well, Mike. The answer is it doesn't matter because it's non polarity sensitive. Doesn't matter which terminal you hook up, the positive or the negative, because this is a normally closed valve, so when you hook up power to it, what it does is it opens up and allows flow into your toilet. Again, non-polarity sensitive doesn't matter which one is positive and which one is negative.

Mike: Excellent. Easy question. Thanks for watching jabscotech.com. I’m Mike Irving.

Jeff: And I'm Jeff Lander. Stay tuned for more jabscotech videos.