Het lijkt erop dat u van United States komt, maar de huidige website die u wilt bezoeken is Netherlands. Wilt u van website wisselen?

Ja, graag. Nee. Ik wil op de huidige website blijven.

Turnkey solution drastically reduces wastewater discharge

Build-own-operate (BOO) service increases capacity and reduces discharge at gulf coast chemical plant

Challenge

A Gulf Coast chemical plant was faced with an unreliable demineralizer system to meet a proposed expansion of boiler feedwater requirements. In addition, the plant had a wastewater goal of minimumliquid discharge.

High total dissolved solids (TDS) in a proposed new well-water source threatened to increase demineralizer regeneration frequency, greatly increasing acid and caustic usage. Increasing regenerations also meant more wastewater to treat, a condition that ran counter to a minimum discharge system.

Solution

The chemical plant selected an outsourcing alternative and opted to shutdown its old demineralizer. A consulting engineering team from Xylem designed and installed a system to expand capacity and reduce wastewater discharge. The turnkey solution consisted of an expandable 300-gpm reverse osmosis (RO) system with mobile cation softening to pretreat the RO.

Xylem drilled a 1,200-foot well, poured a concrete pad as a foundation, constructed a building and installed the system as part of its Build-Own-Operate (BOO) service. Under this program, Xylem owns and operates the system to supply water for a fixed price and at an agreed upon quantity and quality of water for the length of the contract.

All pretreatment chemicals were eliminated due to the use of mobile softening and off-site regeneration. To conserve plant water and minimize waste, the RO concentrate stream is used for cooling tower makeup. ​A remote monitoring system supplements the regular maintenance and operational service from Xylem.

Results

  • Reduced wastewater by 22 million gallons annually
  • Eliminated $300,000 emergency mobile demineralizer expense
  • Ensured predictable boiler feedwater costs
  • Advanced discharge goal by mobile softening and reuse of 2.2 million gallons per month of RO concentrate
  • Eliminated hazardous chemical storage providing a safer workplace and environment
  • Redirected plant capital and labor to core business
  • No unexpected costs from operational upsets
  • No unscheduled downtime due to purified water shortages