See All Handhelds

Pro20 Dissolved Oxygen Meter

Material: 6050020
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

A rugged, user-friendly instrument for measuring dissolved oxygen or BOD that can be used interchangeably in the lab and the field.

Note: Instrument only.  Cables, probes/sensors, and accessories are sold separately.

  • User-replaceable sensors and cables
  • One-touch calibration for convenient and quick calibration
  • Choice of DO sensor (Polarographic or Galvanic) or lab BOD probe for BOD in wastewater
  • Military-spec connectors, IP-67 waterproof, and 1-meter drop-tested
  • Rubber over-molded case
  • Low total cost of ownership
  • Internal barometer for highest accuracy
  • 95% response in 8 seconds with standard membrane
  • Stores 50 data sets
  • Graphic, backlit display and glow-in-the-dark keypad visible with polarized sunglasses on
  • Available with 1, 4, 10, 20, 30, or 100-meter cables
  • Multiple languages including English, Spanish, French, and German
  • 3-year instrument warranty; 2-year cable warranty; 1-year polarographic sensor warranty; 6-month galvanic sensor warranty

Fast response times with the Polarographic or Galvanic dissolved oxygen sensors allow you to complete your sampling routine quickly. The long lifespan of the Polarographic sensor saves time and money, reducing your overall costs. The Galvanic sensor enables sampling to start immediately without a warm-up period. Regardless of sensor selection, you will receive accurate, quality data!

Specifications