See All Cables

Pro Series Dissolved Oxygen/Temperature Field Cable

Material: 60520-1
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

A cable assembly that has a built-in temperature sensor and 1 port for a dissolved oxygen sensor.

The cable needs to be connected to the Pro20, ProQuatro, or Pro Plus handheld meter.

  • Cables include an integrated temperature sensor; the dissolved oxygen (DO) sensor must be ordered separately.
  • Cables over 1 meter come with the 603062 cable management kit.

The 60520 is a true field cable with MS (military spec) connectors, a two-year warranty, and a rugged, weighted probe guard. Cables can be ordered in 1-, 4-, 10-, 30-, and 100-meter lengths.

Special orders up to 100 meters in 10-meter increments can also be placed.

These cables ONLY work with the YSI Pro20, ProQuatro, and Pro Plus water quality meters. (Note that the Pro Plus was discontinued and replaced by the ProQuatro.)

  • 2002 Dissolved Oxygen (Galvanic)
  • 2003 Dissolved Oxygen (Polarographic)

Specifications