ProQuatro Multiparameter Meter
Material:
606950
Self-stirring BOD probes are designed to fit into standard U.S. style 300 mL BOD bottles.
The Pro Series BOD Probe is used with the Pro20, ProQuatro, and Pro Plus water quality meters. (Note that the Pro Plus was discontinued and replaced by the ProQuatro.)
DO/Temp 115V stirring BOD probe with 1-meter cable assembly. EPA-approved for wastewater compliance reporting of BOD and CBOD.
Measures Dissolved Oxygen and Temperature and includes a 1-meter cable assembly.
Includes: