Portable optical dissolved oxygen, conductivity, salinity, and temperature meter.
Enhanced Versatility
Connect the ProSolo handheld to any ODO/T or ODO/CT probe assembly for a complete sampling system. These probe assemblies are user-replaceable with cable lengths ranging from 1 to 100 meters. The ProSolo can also be connected to the ProOBOD Optical BOD 2 meter probe for laboratory testing.
*ODO/T: Optical Dissolved Oxygen/Temperature probe assembly.
*ODO/CT: Optical Dissolved Oxygen/Conductivity/Temperature probe assembly for salinity-compensated DO measurements.
ODO® Sensor Technology
Dissolved oxygen measurement technology has advanced from electrochemical sensors, such as polarographic and galvanic, to luminescent-based, optical sensors. YSI optical DO sensors are non-consumptive, meaning oxygen is not consumed during the measurement. As a result, there is no flow dependence or stirring required with ODO, allowing for the most accurate readings in the field.
Advantages over electrochemical sensors include:
Smart Sensors
In addition to utilizing the most advanced DO sensing technology, the ProSolo incorporates smart sensor technology that enables sensors to be automatically recognized by the handheld. These sensors store calibration data meaning that probe assemblies can be swapped between handhelds without the need for re-calibration.
EPA Approved Methodology
The optical BOD (OBOD) sensor utilizes EPA approved methodology for wastewater compliance reporting of BOD and CBOD, while ODO/T probe assemblies utilize EPA approved methodology for compliance reporting of Dissolved Oxygen.
Provides Years of Sampling for All Field Conditions
The ProSolo handheld meets the demands of true field work with a rugged, waterproof case (IP-67 rated) and a military-spec (MS) cable connector. Rigorously drop tested from all angles, the handheld features a 3-year warranty, while a 2-year warranty is included with the probe assembly and ODO Cap.
Advanced Data Management
The ProSolo includes Kor Software, a powerful data management program for easy 2-way communication between the meter and a PC, tablet, or mobile device. A unique data backup feature allows for the export of data to a USB flash drive (included) in csv format without having to connect to a computer.