See All Handhelds

Pro1030 pH and Conductivity Meter

Material: 6051030
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

A rugged, simple, and reliable handheld meter that measures salinity, conductivity, specific conductance, total dissolved solids, temperature, and pH or ORP (redox).

Note: Instrument only. Cables, probes/sensors, and accessories sold separately.

  • User-replaceable cables and sensors
  • Smart calibration
  • Military-spec connectors, IP-67 waterproofing, and 1-meter drop-tested
  • Rubber over-molded case
  • Low total cost of ownership
  • Stores 50 data sets
  • Graphic, backlit display and glow-in-the-dark keypad visible with polarized sunglasses on
  • Multiple languages include English, Spanish, French and Portuguese
  • 3-year instrument warranty; 2-year cable warranty; 1-year pH and ORP sensor warranty
  • EPA-approved for drinking water and wastewater compliance reporting.

The super-stable 4-electrode conductivity cell is built into the cable and will provide years of accurate data. The cells are designed for rugged field performance, are easily cleaned, and require minimal maintenance.

Specifications

Related Products