See All Handhelds

Pro1020 Dissolved Oxygen and pH Meter

Material: 6051020
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

A rugged, simple, and reliable handheld meter that measures dissolved oxygen and temperature and either pH or ORP (redox).

Note: Instrument only.  Cables, probes/sensors, and accessories sold separately.

  • User-replaceable cables and sensors (pH, ORP, Polarographic DO, Galvanic DO)
  • Smart calibration
  • Military-spec connectors, IP-67 waterproofing, and 1-meter drop-tested
  • Rubber over-molded case
  • Low total cost of ownership
  • Stores 50 data sets
  • Graphic, backlit display and glow-in-the-dark keypad visible with polarized sunglasses on
  • Available with 1, 4, 10, 20, and 30-m cable lengths standard
  • Multiple languages include English, Spanish, French, and Portuguese.
  • 3-year instrument warranty; 2-year cable warranty; 1-year sensor warranty (Galvanic DO is 6 months)
  • Quick response times: 95% DO response time in approximately 8 seconds with standard membrane (fastest response time on the market)
  • EPA-approved for drinking water and wastewater compliance reporting.

Fast response times with the Polarographic or Galvanic dissolved oxygen sensors allow you to complete your sampling routine quickly. The long lifespan of the Polarographic sensor saves time and money, reducing your overall costs. The Galvanic sensor enables sampling to start immediately without a warm-up period. Regardless of sensor selection, you will receive accurate, quality data!

Specifications

Related Products