See All Handhelds

Pro2030 Dissolved Oxygen and Conductivity Meter

Material: 6052030
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

A rugged, simple, and reliable handheld meter that measures a variety of parameters while automatically compensating for changes in salinity values.

Note: Instrument only. Cables, probes/sensors, and accessories sold separately.

  • User-replaceable cables and sensors (Polarographic DO or Galvanic DO)
  • Smart calibration
  • Military-spec connectors, IP-67 waterproofing, and 1-meter drop-tested
  • Rubber over-molded case
  • Low total cost of ownership
  • Stores 50 data sets
  • Graphic, backlit display and glow-in-the-dark keypad visible with polarized sunglasses on
  • Available with 1, 4, 10, 20, and 30-m cable lengths standard
  • Multiple languages include English, Spanish, French and German
  • Internal barometer for highest accuracy
  • 3-year instrument warranty; 2-year cable warranty
  • Fastest DO response time on the market, with 95% response in 8 seconds with standard membrane
  • EPA-approved for drinking water and wastewater compliance reporting

The Pro2030 is a handheld meter that measures dissolved oxygen, salinity, conductivity, specific conductance, TDS, barometric pressure, and temperature, and automatically compensates for salinity changes.

The super-stable 4-electrode conductivity cell is built into the cable and will provide years of accurate data. The cells are designed for rugged field performance, are easy to clean, and require minimal maintenance.

Fast response times with the Polarographic or Galvanic dissolved oxygen sensors allow you to complete your sampling routine quickly. The long lifespan of the Polarographic sensor saves time and money, reducing your overall costs. The Galvanic sensor enables sampling to start immediately without a warm-up period. Regardless of sensor selection, you will receive accurate, quality data!

Specifications

Related Products