See All Handhelds

Pro30 Conductivity Meter

Material: 6050030
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Rugged, simple, and reliable handheld meter that measures salinity, conductivity, specific conductance, total dissolved solids, and temperature.

Note: Instrument only.  Cables, probes/sensors, and accessories sold separately.

  • User-replaceable cables
  • Smart calibration
  • Military-spec connectors, IP-67 waterproofing, and 1-meter drop-tested
  • Rubber over-molded case
  • Low total cost of ownership
  • Stores 50 data sets
  • Graphic, backlit display and glow-in-the-dark keypad visible with polarized sunglasses on
  • Available with 1, 4, 10, 20, and 30-m cable lengths standard
  • Multiple languages include English, Spanish, French and German
  • 3-year instrument warranty; 2-year cable warranty

The Pro30 is an economical, rugged, and versatile handheld conductivity meter.

It is equipped with a super-stable 4-electrode conductivity cell built directly into the cable bulkhead, providing years of accurate data. The conductivity cells are designed for rugged field performance and are easily cleaned with a small conductivity brush. The electrodes require minimal maintenance.

EPA approved for drinking water and wastewater compliance reporting.

Specifications

Notes

Specifications indicate typical performance and are subject to change.