See All Cables

Pro Series pH/ORP/ISE and DO Field Cable

Material: 6051020-1
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

pH/ORP/ISE, temperature, and dissolved oxygen cable assembly.

The cable needs to be connected to either the Pro1020, ProQuatro, or Pro Plus handheld meter.

  • Cables include an integrated temperature sensor; the pH, ORP, ISE, and DO sensors must be ordered separately.
  • Cables over 1 meter come with the 603062 cable management kit.

The YSI 1020 cable assembly (6051020) has a built-in temperature sensor and 2 ports. One sensor port accepts a pH, ORP, or ISE sensor, while the second port accepts a dissolved oxygen (DO) sensor. These combination cables ONLY work with the YSI Pro1020, ProQuatro, and Pro Plus water quality meters. (Note that the Pro Plus was discontinued and replaced by the ProQuatro.)

The 6051020 is a true field cable with MS (military spec) connectors, a two-year warranty, and a rugged, weighted probe guard. Cables can be ordered in 1-, 4-, 10- and 30-meter lengths.

The Pro1020 instrument can display DO along with pH or ORP. Sensors available for use with a Pro1020 instrument and a 6051020 cable include:

  • 605101- pH
  • 605102 - ORP
  • 605323 - amplified pH*

Available DO sensors include:

  • 605202 - Galvanic DO
  • 605203 - Polarographic DO

*Amplified pH and pH/ORP sensors are recommended for cables longer than 20 meters and in applications with very cold water.

The ProQuatro and Pro Plus multiparameter instruments can display DO, pH, ORP, nitrate, ammonium, and chloride. Sensors available for use with a ProQuatro and a 6051020 cable include:

  • 605101 - pH
  • 605102 - ORP
  • 605103 - pH/ORP combo
  • 605104 - ammonium
  • 605105 - chloride
  • 605106 - nitrate
  • 605323 - amplified pH*
  • 605324 - amplified pH/ORP combo*

Available DO sensors include:

  • 605202 - Galvanic DO
  • 605203 - Polarographic DO

*Amplified pH and pH/ORP sensors are recommended for cables longer than 20 meters and in applications with very cold water.

Specifications