See All Sensors

Universal conductivity measuring cell TetraCon® 325 | 4 electrodes | graphite

Material: 301960
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Conductivity measuring cells with graphite electrodes with four electrodes for standard measurements in aqueous solutions in the field and in the lab

Conductivity measuring cells with graphite electrodes with four electrodes for standard measurements in aqueous solutions in the field and in the lab

  • No measuring errors due to cable, polarization effects or changes of the electrical boundary field
  • New: PPSU (polyphenylsulfone) shaft
  • New: beveled edge
  • Highest precision and linearity
  • Long-term stable cell constant thanks to graphite electrodes

TetraCon® 325 (301960):

  • 1,5 m cable and waterproof plug


TetraCon® 325-3 (301970):

  • 3 m cable and waterproof plug


TetraCon® 325-6 (301971):

  • 6 m cable and waterproof plug

 

TetraCon® 325-10 (301972):

  • 10 m cable and waterproof plug


TetraCon® 325-15 (301973):

  • 15 m cable and waterproof plug


TetraCon® 325-20 (301974):

  • 20 m cable and waterproof plug

Specifications