See All Handhelds

Conductivity portable meter ProfiLine Cond 3110

Material: 2CA100
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Reliable conductivity meter with automatic nIF temperature compensation according to DIN EN 27888 for routine measurements in natural waters and wastewater

Highlights:

  • Automatic temperature compensation nlF
  • Salinity measurement
  • Easy operation (also with gloves)
  • Robust and waterproof (IP 67)

Conductivity measurement without effort: the Cond 3110 is a robust and waterproof meter for portable conductiviy measurement. A safe operation is ensured by automated functions, which reduces the number of keys on the keypad. Furthermore, this meter can be operated with gloves based on its silicone keypad with noticable key clicks. The Cond 3110 works with the TetraCon® 325 as well as with the KLE 325.

ProfiLine Cond 3110 (2CA100):

  • Single unit in field case with 0,01 mol/l KCl conductivity standard, short overview manual, CD-ROM and batteries

ProfiLine Cond 3110 Set 1 (2CA101):

  • Single unit in field case with 4-pol conductivity measuring cell TetraCon® 325 with standard solution 1413 µS/cm at 25 °C, stand, beaker, short overview manual, CD-ROM and batteries

Specifications