See All Handhelds

Portable conductivity meter ProfiLine Cond 3310

Material: 2CA300
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

 Professional analog conductivity pocket meter with built-in data logger function and mini-USB interface for precise, user-friendly measurement.

Highlights:

  • Covers all standard and special measurements
  • Pure water measurement according to pharmacopeia
  • With built-in memory and data logger
  • Robust and waterproof (IP 67)

A combination of robust conductivity pocket meter and data logger for all who want to automatically capture and evaluate measured data with the help of a computer.

The versatile Cond 3310 is designed for conductivity measurements in changing media with different 2 and 4 pole measuring cells. With its large memory and its waterproof USB interface, this meter is ideal for the capture of large data volumes, e.g. for groundwater pumping tests including date, time and ID number. Via the interface, the data can be transferred to the computer and processed as needed.

ProfiLine Cond 3310 (2CA300):

  • Single unit in field case with 0,01 mol/l KCl conductivity standard, short overview manual, cable and batteries

ProfiLine Cond 3310 Set 1 (2CA301):

  • Single unit in field case with 4-pol conductivity measuring cell TetraCon® 325 with standard solution 1413 µS/cm at 25 °C, stand, beaker, short overview manual, cable and batteries

Specifications