See All Meters

Conductivity benchtop meter inoLab® Cond 7310

Material: 1CA300P
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

inoLab® Cond 7310: Precise and high performance laboratory conductivity meter with GLP supportung functions for documentation measuring results

inoLab® Cond 7310: Precise and high performance laboratory conductivity meter with GLP supportung functions for documentation measuring resultsVariantsArt.-No.NameContent1CA300inoLab® Cond 7310Single unit with universal power supply, stand, manual and USB cable1CA300PinoLab® Cond 7310PSingle unit with built-in printer, universal power supply, stand, manua and USB cable1CA301inoLab® Cond 7310 Set 1Single unit with 4-Pol TetraCon® 325, 0,01 mol/l KCl, universal power supply, stand, manual and USB cable### Highlights:* * *- Convenient and safe operation via plain text menus- Documentation of all data via USB interface or optional built-in printer - fast and error-free- Suitable for measurements according pharmacopeia- Repeatable measuring results by active, automatic AutoRead function with automatic recognition of stable values- The sensor symbol informs about the status of the electrode- Graphic display with plain text menus for the convenient and safe operationThe inoLab® Cond 7310 is highly suitable for all conductivity precision measurements connected with automatic documentation according to GLP/AQA in quality labs in all industries. It works with all modern WTW conductivity measuring cells to cover all applications. For the documentation, the serial number of the used sensor can be entered. Upon request, the measured values can be put out via the optional built-in printer.Overview page analog benchtop metersLearn more about conductivity measurement:Blog: Conductivity Handbook - A guide with helpful practical tipsBlog: Conductivity measurement in drinking water applications

Specifications