Single-channel lab instrument kits with an optical BOD probe or a pH electrode
626570 MultiLab BOD Lab Kit: MultiLab 4010-1W and OBOD probe
626572 MultiLab pH Lab Kit: MultiLab 4010-1W and pH electrode (dual junction combination electrode with integrated temperature sensor)
The YSI MultiLab line includes the 4010-1W (single-channel), MultiLab® Pro 20 IDS (dual-channel), and MultiLab® Pro 40 IDS (four-channel) instruments, providing easy-to-use and calibrate menu-driven operation ideal for the laboratory. The MultiLab instruments can accurately measure pH, ORP, conductivity, and DO/BOD in the laboratory. In addition, ISEs can be connected to the MultiLab Pro 20 IDS and Pro 40 IDS with the MultiLab BNC Adaptor.
The IDS sensors automatically store their unique serial number and calibration data. In addition, they also digitally process the measurement signal. The sensors can be moved from instrument to instrument while maintaining their calibration data and transmitting this information to the new instrument.
The CMC function displays continual monitoring of the sensor's measuring range. The range is represented with a bar and calibration points are shown as vertical lines at the cal point. A moving cursor shows the current measured value and indicates if the measurement is within the calibrated range.
QSC is a system to monitor the condition of the pH electrode. An initial calibration is performed and, afterward, the sensor status is monitored and graphically displayed over time.